??
CAD model selection
VK000047
HELP_VARIABLE
Company
Ipf Electronic
Description
Y-distribution terminal
Bill of material
VK000047
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTEEL_ARTDESSTECKKONTAKTESANSCHLUSSA
Type of plug-in contact, A connection
Female (socket)
ARDTEEL_ARTDESSTECKKONTAKTESANSCHLUSSB
Type of plug-in contact, B connection
Male (connector)
ARDTEME_AUSFUEHRUNGDERKABELVERSCHRAUBUNG
Type of cable gland
none
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
M8
ARDTE00_BESONDERHEITEN
Features
ARDTEME_WERKSTOFFDERKONTAKTBESCHICHTUNG
Contact coating material
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
ARDTEME_WERKSTOFFDESISOLIERKOERPERS
Insulating body material
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEME_WERKSTOFFDESKONTAKTGRUNDKOERPERS
Contact body material
ARDTEME_WERKSTOFFDERVERSCHRAUBUNG
Material of the screw fitting
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEEL_ANZAHLDERSTECKPLAETZE
Number of slots
2
ARDTEME_BREITE
Width
ARDTEME_HOEHE
Height
ARDTEEL_MAXSTROMBELASTBARKEITPROEASIGNAL
Max. ampacity per I/O signal
ARDTEME_LAENGE
Length
ARDTEEL_MAXSUMMENSTROM
Max. total current
ARDTEEL_POLZAHLDERSTAMMLEITUNG
Number of pins of trunk line
ARDTEEL_POLZAHLDERSTECKPLAETZE
Number of pins of slots
3
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D