??
CAD model selection
AO000336
HELP_VARIABLE
Company
Ipf Electronic
Description
Workplace lights
Bill of material
AO000336
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
LED lights are required in nearly every industrial sector. A lighting coordinated on the respective workplace ensures a better visibility, increases the production quality, the working safety and helps additionally to safe energy costs. Their long lifetime, which is independent of switching cycles, reduces maintenance costs and increases the availability. LED lights are used for the illumination of workplaces, work areas of machines, control cabinets and several other fields of application.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
Workplace light
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEME_BAUFORM
Design
ARDTE00_BESONDERHEITEN
Features
ARDTEOP_LEUCHTMITTEL
Lamp
ARDTEOP_LICHTART
Light source
ARDTE00_RISIKOGRUPPE
Risk group
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_SCHUTZKLASSE
Protection class
ARDTEME_STREUVERHALTENFRONTSCHEIBE
Front screen scattering behavior
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEME_WERKSTOFFFRONTSCHEIBE
Front screen material
ARDTEOP_ANZAHLDERLEDS
Number of LEDs
ARDTEOP_BELEUCHTUNGSSTAERKEBEI500MMABSTAND
Illuminance at 500mm distance
ARDTEOP_BELEUCHTUNGSSTAERKEIMZENTRUMABSTAND1M
Illumination in the center (distance 1 m)
ARDTEEL_BEMESSUNGSBETRIEBSSTROM
Rated operating current
ARDTEME_BREITE
Width
ARDTEOP_FARBTEMPERATUR
Color temperature
ARDTEME_KABELLAENGE
Cable length
ARDTEME_HOEHE
Height
ARDTEEL_LEISTUNG
Power
ARDTE00_MITTLERENENNLEBENSDAUER
Average nominal service life
ARDTEME_LAENGEDESLEUCHTFELDES
Light field length
ARDTEEL_LICHTSTROM
Luminous flux
ARDTEME_LAENGE
Length
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D