??
CAD model selection
OS126008
HELP_VARIABLE
Company
Ipf Electronic
Description
Transmitter unamplified
Bill of material
OS126008
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
Through-beam sensor transmitter
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEME_BAUFORM
Design
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTEOP_LICHTART
Light source
Infrared light
ARDTEOP_LICHTSTRAHLFORM
Light beam form
Point
ARDTE00_LIEFERUMFANG
Scope of delivery
Transmitter
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEOP_SENDELEISTUNG
Transmitting power
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
Plastic
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEME_BREITE
Width
ARDTEME_ADERZAHL
Number of cores
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEEL_POLZAHL
Number of pins
ARDTEME_HOEHE
Height
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_LEISTUNG
Power
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEME_LAENGE
Length
ARDTEME_SCHOCKFESTIGKEIT
Shock resistance
30g
ARDTEME_SCHWINGUNGSFESTIGKEIT
Vibration resistance
55Hz
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
ARDTEME_LAGERTEMPERATUR
Storage temperature
-40 - 80
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-25 - 60
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D