??
Selezione modello CAD
VY03E115
HELP_VARIABLE
Company
Ipf Electronic
Description
Timer stages
Bill of material
VY03E115
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Our multi-function time relays / pulse stretchers can be considered as real alternatives when it comes to solutions for minor set control technology problems. The input signals, for example, can be switch-on or off delayed after a preset time. In order to be able to reduce the storage, multi-function relays can be used that provide, in addition to the already mentioned functions, operating modes like time-programming, pulse-forming or clocking. Besides, there is also star / delta change-over for load-contactors integrated in the motor start control. Reversing the switching logic or the polarity is possible with our fast signal inverters / impulse stretchers. These are characterized by extremely short response times and high switching frequencies. As an input circuit for a PLC these devices are perfect to record short signal or level changes.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_ARTDERSIGNALVERARBEITUNG
Type of signal processing
ARDTEEL_ARTDESAUSGANGSSIGNALS
Type of output signal
PNP
ARDTEEL_ARTDESSTECKKONTAKTESANSCHLUSSA
Type of plug-in contact, A connection
Female (socket)
ARDTEEL_ARTDESSTECKKONTAKTESANSCHLUSSB
Type of plug-in contact, B connection
Male (connector)
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESEINGANGSSIGNALS
Type of input signal
PNP
ARDTEEL_AUSFUEHRUNGDESSIGNALAUSGANGS
Type of signal output
PNP
ARDTEEL_AUSFUEHRUNGDESSIGNALEINGANGSA
Type of signal input A
PNP
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
M12
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
M12
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEME_KABELZUFUEHRUNGANSCHLUSSA
Cable infeed of A connection
straight
ARDTEME_KABELZUFUEHRUNGANSCHLUSSB
Cable infeed of B connection
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MONTAGEART
Mounting method
Direct mounting
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_ANZAHLDERAUSGAENGE_VERZOEGERT_SCHLIESSER
Number of outputs, delayed, normally open contact
1
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
1
ARDTEEL_ANZAHLDERZEITBEREICHE
Number of time ranges
1
ARDTEME_DURCHMESSER
Diameter
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
150mA
ARDTEME_KABELLAENGE
Cable length
ARDTEME_LAENGE
Length
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEEL_POLZAHLANSCHLUSSA
Number of pins of A connection
ARDTEEL_POLZAHLANSCHLUSSB
Number of pins of B connection
4
ARDTEEL_SCHALTSPANNUNG
Switching voltage
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEEL_IMPULSVERLAENGERUNG
Pulse stretching
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEEL_ZEITBEREICH
Time range
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Anteprima
3D
Dimensione
2D