??
CAD model selection
OYQ80300
HELP_VARIABLE
Company
Ipf Electronic
Description
Through-beam sensors
Bill of material
OYQ80300
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
2
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
Light barrier
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEOP_LICHTART
Light source
ARDTEOP_LICHTSTRAHLFORM
Light beam form
Point
ARDTE00_LIEFERUMFANG
Scope of delivery
Transmitter and receiver
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_SCHUTZKLASSE
Protection class
ARDTEEL_TASTFUNKTION
Scanning function
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_VOLUMEN
Volume
Small
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEEL_ABFALLZEIT
Decay time
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
0.05mm
ARDTEME_ADERZAHL
Number of cores
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_HOEHE
Height
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_LEERLAUFSTROMEMPFAENGER
No-load current, receiver
15mA
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
ARDTEEL_LEERLAUFSTROMSENDER
No-load current, transmitter
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_REAKTIONSZEIT
Reaction time
ARDTEME_LAENGE
Length
ARDTEEL_RESTWELLIGKEIT
Residual ripple
10%
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEME_SCHOCKFESTIGKEIT
Shock resistance
50g
ARDTEME_SCHWINGUNGSFESTIGKEIT
Vibration resistance
500Hz
ARDTEEL_SPANNUNGSABFALL
Voltage drop
2V
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_LAGERTEMPERATUR
Storage temperature
-30 - 70
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEME_ARBEITSBEREICH
Working distance range
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D