??
CAD model selection
NG320301
HELP_VARIABLE
Company
Ipf Electronic
Description
Switching power supply units 230V AC
Bill of material
NG320301
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Pulsed power supplies are used to supply electrical systems or system parts with a stabilized DC voltage. Due to the lower copper losses, pulsed power supplies in the lower power range are considerably more efficient than power transformers. Furthermore, they are more compact and are lighter weight than conventional, linear regulated power supplies, which contain a heavy transformer with iron core and cause additional losses in the linear regulator.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
2
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEME_MONTAGEART
Mounting method
Top hat rail
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP20
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEEL_ANZAHLDERRELAISAUSGAENGE
Number of relay outputs
ARDTEEL_UEBERLASTSCHUTZ
Overload protection
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
ARDTEEL_ARTDERSPANNUNGSSTABILISIERUNG
Type of voltage stabilization
ARDTEME_BREITE
Width
ARDTEME_GEWICHT
Weight
ARDTEME_HOEHE
Height
ARDTEEL_LEISTUNG
Power
ARDTEME_LAENGE
Length
ARDTEEL_MAXEINGANGSSTROM
Max. input current
ARDTEEL_RESTWELLIGKEIT
Residual ripple
1%
ARDTEEL_STROMBELASTBARKEIT
Ampacity
ARDTEEL_AUSGANGSSPANNUNG
Output voltage
ARDTEEL_BETRIEBSFREQUENZ
Operating frequency
47 - 63
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEEL_BETRIEBSSPANNUNGAC60
Operating voltage (AC 60Hz)
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D