??
CAD model selection
YT353100
HELP_VARIABLE
Company
Ipf Electronic
Description
Switching amplifiers
Bill of material
YT353100
IDNR
DESCSHORT
Short Description
Measuring transducer, Temperature sensor, 118x40x40mm, -40-300°C, PT100, 4 Digits, 12-32V DC, 2x PNP NC/NO, 0-10V/4-20mA, Connector M12, IP65, PA 6.6 (synthetic), LED
DESCLONG
Long Description
The temperature measurement is of great importance in many industrial applications. It is distinguished between two different measurement principles: 1. contactless and 2. media contacting. A contactless measurement is carried out via infrared radiation. It allows a measurement of temperatures up to 1800°C, as no periphery of the system, such as the probe, requires contact to the medium or object. As a result these devices are often used in forges, rolling mills or generally in steel processing companies. The media contacting measurement is usually performed in combination with a PT100 thermal resistance, which is then connected to the evaluation electronics or display devices. Areas of application for these system versions can be found in cooling systems, storage tanks, exhaust systems, extraction or ventilation systems.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
Temperature sensor
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally closed contact/normally open contact
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
0 - 10V
ARDTEEL_AUSFUEHRUNGDESANALOGEINGANGS
Type of analog input
PT100
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Parameterization
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MONTAGEART
Mounting method
Mounting clip
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEME_SCHUTZARTIP_FRONTSEITIG
Degree of protection (IP), front side
IP65
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
PA 6.6 (synthetic)
ARDTEEL_ANZAHLDERDEKADEN
Number of decades
4
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
2
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
1,000mA
ARDTEME_BREITE
Width
40mm
ARDTEEL_GEBERVERSORGUNGSSPANNUNG
Transducer power supply voltage
ARDTEEL_GEBERVERSORGUNGSSTROM
Transducer power supply current
ARDTEME_HOEHE
Height
118mm
ARDTEEL_KENNLINIENABWEICHUNG
Characteristic curve deviation
0.25%
ARDTEEL_LEERLAUFSTROM
No-load current
60mA
ARDTEME_LAENGE
Length
40mm
ARDTE00_RELATIVEMESSGENAUIGKEIT
Relative measurement accuracy
ARDTEEL_MAXDAUERSTROM
Max. continuous current
1A
ARDTEEL_RELATIVELINEARITAETSABWEICHUNG
Relative linearity deviation
0.25%
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
ARDTEEL_SCHALTFREQUENZ
Switching frequency
0.12Hz
ARDTEEL_TEMPERATURDRIFTPROZENTPROKELVIN
Temperature drift, percent per Kelvin
0.02%/K
ARDTEEL_ANZEIGEBEREICHTEMPERATUR
Display range, temperature
-40 - 300
ARDTEEL_AUSSCHALTVERZOEGERUNGRANGE
Turn-off delay
0 - 20
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
12 - 32
ARDTEEL_EINSCHALTVERZOEGERUNGRANGE
Turn-on delay
0 - 20
ARDTEEL_MESSBEREICHTEMPERATUR
Measuring range, temperature
-40 - 300
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 80
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D