??
CAD模型选择
PV98A840
HELP_VARIABLE
Company
Ipf Electronic
Description
Switching amplifiers
Bill of material
PV98A840
IDNR
PV98A840
DESCSHORT
Short Description
amplifier laser, 30x10x75mm, 12-24V DC, PNP Normally open/normally closed, 0-10V, Cable 2m, Plastic, With LED display
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
PV98A840
DELTIME
Delivery Time
21
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open/normally closed
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
0 - 10V
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Cable
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MONTAGEART
Mounting method
Floor fastening
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_ANZAHLDERKANAELE
Number of channels
1
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
100mA
ARDTEME_BREITE
Width
75mm
ARDTEME_HOEHE
Height
30mm
ARDTEME_KABELLAENGE
Cable length
2m
ARDTEEL_LEERLAUFSTROM
No-load current
40mA
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
0.94VA
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
1.45mm
ARDTEME_LAENGE
Length
10mm
ARDTEEL_SCHALTLEISTUNG
Switching capacity
4.8VA
ARDTEEL_SCHALTSPANNUNG
Switching voltage
24V
ARDTEEL_SCHALTSPANNUNGDC
Switching voltage DC
24V
ARDTEEL_AUSSCHALTVERZOEGERUNGRANGE
Turn-off delay
0 - 9.9
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
12 - 24
ARDTEEL_EINSCHALTVERZOEGERUNGRANGE
Turn-on delay
0 - 10
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 70
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
预览
3D
尺寸标注
2D