??
CAD模型选择
IV56E205-S
HELP_VARIABLE
Company
Ipf Electronic
Description
Switching amplifier for high temperature sensors
Bill of material
IV56E205-S
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Inductive proximity switches are contact-free sensors. They detect all conductive metals, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material and its dimensions. The vibration-resistant sensors can be approached laterally or frontally. Inductive proximity switches are used for presence detection (e.g. goods carriers), positioning (e.g. dampers), counting (e.g. nuts /bolts), speed detection (e.g. for cog wheels), on conveyor systems (e.g. hose feedings) or distance measurements (e.g. press-in checking) of metallic objects.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BAUFORM
Design
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEME_MONTAGEART
Mounting method
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_ADERZAHL
Number of cores
ARDTEME_BREITE
Width
ARDTEME_HOEHE
Height
ARDTEEL_ANZAHLDERKANAELE
Number of channels
1
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_SCHALTLEISTUNG
Switching capacity
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SCHALTSPANNUNG
Switching voltage
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
预览
3D
尺寸标注
2D