??
CAD model selection
AV000108
HELP_VARIABLE
Company
Ipf Electronic
Description
Surface mount housing
Bill of material
AV000108
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
14
ARDTEME_AUSFUEHRUNGDEROBERFLAECHE
Type of surface
Matt
ARDTEME_KABELEINFUEHRUNG
Cable entry
Plastic screw fitting
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP66
ARDTEME_WERKSTOFF
Material
Plastic PC
ARDTEME_BREITE
Width
125mm
ARDTEME_HOEHE
Height
126mm
ARDTEME_LAENGE
Length
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-40 - 120
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D