??
CAD model selection
NG98E139
HELP_VARIABLE
Company
Ipf Electronic
Description
stabilized
Bill of material
NG98E139
IDNR
NG98E139
DESCSHORT
Short Description
DC power supply, single-phase, 39x68x222mm, 18-24V, 4A, 95-295V AC 50Hz, 95-295V AC 60Hz, 127-417V DC, -30-70°C, Other 2pin 0.3m, IP67, Aluminum, Stabilized, Output voltage, pulsed
DESCLONG
Long Description
Pulsed power supplies are used to supply electrical systems or system parts with a stabilized DC voltage. Due to the lower copper losses, pulsed power supplies in the lower power range are considerably more efficient than power transformers. Furthermore, they are more compact and are lighter weight than conventional, linear regulated power supplies, which contain a heavy transformer with iron core and cause additional losses in the linear regulator.
MANUID
Product ID of the Manufacturer
NG98E139
DELTIME
Delivery Time
7
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
Free conductor end
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
M12
ARDTEME_MONTAGEART
Mounting method
Top hat rail
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEME_BREITE
Width
222.2mm
ARDTEME_GEWICHT
Weight
800g
ARDTEME_HOEHE
Height
38.8mm
ARDTEME_KABELLAENGE
Cable length
0.3m
ARDTEEL_LEISTUNG
Power
96W
ARDTEME_LAENGE
Length
68mm
ARDTEEL_MAXEINGANGSSTROM
Max. input current
1.6A
ARDTEEL_POLZAHL
Number of pins
2
ARDTEEL_RESTWELLIGKEIT
Residual ripple
1%
ARDTEEL_STROMBELASTBARKEIT
Ampacity
4A
ARDTEEL_AUSGANGSSPANNUNG
Output voltage
18 - 24
ARDTEEL_BETRIEBSFREQUENZ
Operating frequency
47 - 63
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
95 - 295
ARDTEEL_BETRIEBSSPANNUNGAC60
Operating voltage (AC 60Hz)
95 - 295
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
127 - 417
ARDTEME_LAGERTEMPERATUR
Storage temperature
-40 - 80
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
20 - 95
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-30 - 70
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D