{ipf_electronic/stroemungs-sensoren/sensoren20fuer20wasser.prj},{NB=SS270024},{IDNR=SS270024},{ARDTEME_ADERZAHL=MIN},{ARDTEEL_ANZAHLDERSCHLIESSER=MIN},{ARDTEEL_ANZAHLDERSCHALTAUSGAENGE=MIN},{ARDTEEL_ANZAHLDERSCHALTPUNKTE=MIN},{ARDTEEL_POLZAHL=4},{ARDTEEL_BETRIEBSSPANNUNGDC=24},{DESCSHORT=Sensor Strömung, Wasser, kalorimetrisch, 108x118x38mm, G 1/2\", 24V DC, 4-20mA, M12-Steckverbinder 4polig, Kunststoff, Druckfestigkeit 20bar, manuelle Einstellung}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
SS270024
HELP_VARIABLE
Company
Ipf Electronic
Description
Sensors for water
Bill of material
SS270024
IDNR
SS270024
SS270024
DESCSHORT
Short Description
sensor flow, Water, Calorimetric, 108x118x38mm, G1/2 inch, 24V DC, 4-20mA, Plug-in connection M12 4pin, Plastic, Pressure resistance 20bar, Manual adjustment
sensor flow, Water, Calorimetric, 108x118x38mm, G1/2 inch, 24V DC, 4-20mA, Plug-in connection M12 4pin, Plastic, Pressure resistance 20bar, Manual adjustment
DESCLONG
Long Description
The function of the flow sensor is based on the calorimetric principle. The probe is heated up from the inside a few degrees Celsius in relation to the flow medium, in which it protrudes. When the medium flows, the heat generated in the probe is dissipated through the medium. The temperature within the sensor is measured and compared with the likewise measured medium temperature. From the obtained temperature difference the flow state of each medium can be derived. These sensors are applied in areas such as monitoring of cooling systems, ventilation systems, pump dry running by checking the presence of liquid or gas flows.
MANUID
Product ID of the Manufacturer
SS270024
SS270024
DELTIME
Delivery Time
21
21
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
4 - 20mA
4 - 20mA
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
Connector M12
ARDTEME_AUSFUEHRUNGDESPROZESSANSCHLUSSES
Type of process connection
G1/2 inch
G1/2 inch
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
Cuboid
Cuboid
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Manual adjustment
Manual adjustment
ARDTE00_GEEIGNETFUERFLUESSIGKEITEN
Suitable for liquids
Yes
ARDTE00_GEEIGNETEMEDIEN
Suitable media
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
Yes
ARDTEEL_MESSGENAUIGKEITENUM
Measuring accuracy
ARDTEEL_MESSGENAUIGKEITDERTEMPERATUR_ENUM
Measuring accuracy of temperature
ARDTEEL_MESSPRINZIPDERSTROEMUNG
Measuring principle of flow
Calorimetric
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
IP67
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
Yes
ARDTEME_ADERZAHL
Number of cores
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
Plastic
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEME_WERKSTOFFDESMESSAUFNEHMERS
Sensing element material
Stainless steel 1.4571
Stainless steel 1.4571
ARDTEEL_ANSPRECHZEIT
Response/decay time
3,000ms
3,000ms
ARDTE00_WICHTIGERHINWEIS
Important note
ARDTEEL_ANZAHLDERSCHLIESSER
Number of normally open contacts
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_ANZAHLDERSCHALTPUNKTE
Number of switching points
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
200mA
200mA
ARDTEME_GEWINDELAENGE
Thread length
ARDTEEL_BEREITSCHAFTSVERZOEGERUNG
Readiness delay
15ms
15ms
ARDTEME_KABELLAENGE
Cable length
ARDTEME_BREITE
Width
38mm
38mm
ARDTEEL_RESTWELLIGKEIT
Residual ripple
10%
10%
ARDTEME_DRUCKFESTIGKEIT
Pressure resistance
20bar
20bar
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEME_HOEHE
Height
107.5mm
107.5mm
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_ANSPRECHVERZOEGERUNGSZEIT
On-delay time
ARDTEEL_LEERLAUFSTROM
No-load current
60mA
60mA
ARDTEME_LAENGE
Length
118mm
118mm
ARDTEEL_EINSTELLBARERANSPRECHWERTFUERSTROEMUNGBEIFLUESSIGKEITEN
Adjustable responding value for flow for liquids
3
3
ARDTEEL_POLZAHL
Number of pins
4
4
ARDTEME_MESSBEREICHSTROEMUNGSVOLUMEN
Measuring range flow volume
3 - 20
3 - 20
ARDTEEL_REAKTIONSZEIT
Reaction time
ARDTEEL_EINSTELLBARERANSPRECHWERTFUERSTROEMUNGBEIGASEN
Adjustable responding value for flow for gases
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
ARDTEME_MESSBEREICHSTROEMUNGSGESCHWINDIGKEITBEIOEL
Measuring range of flow velocity with oil
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
24
24
ARDTEME_MESSBEREICHSTROEMUNGSGESCHWINDIGKEIT
Measuring range flow velocity
ARDTEME_MEDIUMTEMPERATUR
Medium temperature
0 - 80
0 - 80
ARDTEME_MESSBEREICHSTROEMUNGSGESCHWINDIGKEITBEIWASSER
Measuring range of flow velocity with water
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
0 - 60
0 - 60
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D