??
CAD model selection
MZR40727
HELP_VARIABLE
Company
Ipf Electronic
Description
Sensors for pneumatic cylinders
Bill of material
MZR40727
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTEEL_ARTDERBETAETIGUNG
Type of actuation
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTE00_EXPLOSIONSSCHUTZKATEGORIEFUERGAS
Explosion safety category for gas
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTE00_BESONDERHEITEN
Features
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTE00_EXPLOSIONSSCHUTZKATEGORIEFUERSTAUB
Explosion safety category for dust
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTEME_BAUFORM
Design
ARDTE00_FUERTNUT
For T-groove
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEME_LAGEDERSENSORFLAECHE
Sensor surface position
ARDTEME_MONTAGEZUGANGZYLINDERNUT
Mounting access, cylinder groove
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_SENSORFLAECHEAKTIV
Sensor surface (active)
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTE00_ZYLINDERAUSFUEHRUNG
Cylinder version
ARDTE00_ZYLINDERHERSTELLER
Cylinder manufacturer
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEEL_ABSOLUTEHYSTERESE
Absolute hysteresis
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
ARDTEME_ADERZAHL
Number of cores
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_ANZAHLDERSCHALTPUNKTE
Number of switching points
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEME_ANZUGSDREHMOMENT
Tightening torque
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEEL_MAGNETISCHEEMPFINDLICHKEIT
Magnetic sensitivity
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
ARDTE00_SILGEMAESSIEC61508
SIL in acc. with IEC 61508
ARDTEME_HOEHE
Height
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEEL_REPRODUZIERBARKEITTEACHINGERAETEN
Repeatability of teach-in devices
ARDTEME_LAENGE
Length
ARDTEME_UMGEBUNGSTEMPERATURDESANSCHLUSSSTECKERS
Ambient temperature of the connector
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_SCHALTWEGMAGNETLUFTSPALTABGHAENGIG
Contact travel (depending on magnet / air gap)
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D