??
CAD model selection
SL450024
HELP_VARIABLE
Company
Ipf Electronic
Description
Sensors for air
Bill of material
SL450024
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
The function of the flow sensor is based on the calorimetric principle. The probe is heated up from the inside a few degrees Celsius in relation to the flow medium, in which it protrudes. When the medium flows, the heat generated in the probe is dissipated through the medium. The temperature within the sensor is measured and compared with the likewise measured medium temperature. From the obtained temperature difference the flow state of each medium can be derived. These sensors are applied in areas such as monitoring of cooling systems, ventilation systems, pump dry running by checking the presence of liquid or gas flows.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEME_AUSFUEHRUNGDESPROZESSANSCHLUSSES
Type of process connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTE00_GEEIGNETFUERFLUESSIGKEITEN
Suitable for liquids
No
ARDTE00_GEEIGNETEMEDIEN
Suitable media
Gases
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEEL_MESSPRINZIPDERSTROEMUNG
Measuring principle of flow
Calorimetric
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_BREITE
Width
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_DRUCKFESTIGKEIT
Pressure resistance
ARDTEME_WERKSTOFFDESMESSAUFNEHMERS
Sensing element material
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_HOEHE
Height
ARDTEME_ADERZAHL
Number of cores
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEEL_POLZAHL
Number of pins
ARDTEME_MESSBEREICHSTROEMUNGSVOLUMEN
Measuring range flow volume
ARDTEEL_BEREITSCHAFTSVERZOEGERUNG
Readiness delay
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEME_LAENGE
Length
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_EINSTELLBARERANSPRECHWERTFUERSTROEMUNGBEIGASEN
Adjustable responding value for flow for gases
ARDTEME_MEDIUMTEMPERATUR
Medium temperature
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 70
ARDTEME_MESSBEREICHSTROEMUNGSGESCHWINDIGKEIT
Measuring range flow velocity
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D