??
CAD model selection
VY000004HA
HELP_VARIABLE
Company
Ipf Electronic
Description
Sensor tester
Bill of material
VY000004HA
IDNR
DESCSHORT
Short Description
DC power supply, sensor tester, 120x26x72mm, 18-24V, 0.04A, Spring clamp connection 4pin, IP20, Plastic
DESCLONG
Long Description
This sensor tester is a transportable voltage supply which can be used to check the function of almost all 3- or 4-wire DC sensors. The current consumption of the connected sensor should not exceed 40mA. If the switching output is active, this is indicated by a visual and an acoustic signal.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP20
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
0.04mA
ARDTEME_BREITE
Width
72mm
ARDTEME_HOEHE
Height
120mm
ARDTEME_LAENGE
Length
26mm
ARDTEEL_POLZAHL
Number of pins
4
ARDTEEL_AUSGANGSSPANNUNG
Output voltage
18 - 24
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
50
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D