??
CAD model selection
AT000003
HELP_VARIABLE
Company
Ipf Electronic
Description
Screw-in sleeves
Bill of material
AT000003
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_ARTDESZUBEHOERS
Type of accessory
Screw-in sleeve
ARDTEME_MONTAGEART
Mounting method
compression fitting with stainless steel v-ring
ARDTEME_OBERFLAECHE
Surface
Untreated
ARDTEME_WERKSTOFF
Material
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_DRUCKFESTIGKEIT
Pressure resistance
100bar
ARDTEME_DURCHMESSER
Diameter
5mm
ARDTEME_EINBAUTIEFE
Installation depth
ARDTEME_LAENGE
Length
ARDTEME_MEDIUMTEMPERATUR
Medium temperature
-40 - 350
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D