??
CAD model selection
IY350325
HELP_VARIABLE
Company
Ipf Electronic
Description
Ring sensors
Bill of material
IY350325
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Inductive proximity switches are contact-free sensors. They detect all conductive metals, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material and its dimensions. The vibration-resistant sensors can be approached laterally or frontally. Inductive proximity switches are used for presence detection (e.g. goods carriers), positioning (e.g. dampers), counting (e.g. nuts /bolts), speed detection (e.g. for cog wheels), on conveyor systems (e.g. hose feedings) or distance measurements (e.g. press-in checking) of metallic objects.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BAUFORM
Design
Ring-shaped
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEME_KABELZUFUEHRUNG
Cable infeed
axial
ARDTEME_MECHANISCHEEINBAUBEDINGUNGFUERSENSOR
Mechanical mounting condition for sensor
non-flush
ARDTEEL_SCHALTVERHALTENDESAUSGANGS
Switching behavior of the output
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEME_WERKSTOFFDERAKTIVENFLAECHEDESSENSORS
Active area material of sensor
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
ARDTEEL_ABFALLZEIT
Decay time
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEOP_AUFLOESUNGDYNAMISCH
Resolution, dynamic
ARDTEOP_AUFLOESUNGSTATISCH
Resolution, static
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
200mA
ARDTEME_BREITE
Width
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_HOEHE
Height
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTEEL_MAXTEILEGESCHWINDIGKEIT
Max. parts speed
ARDTEOP_MINOBJEKTGROESSE
Min. object size
ARDTEEL_POLZAHL
Number of pins
ARDTEME_RINGDURCHMESSER
Ring diameter
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_IMPULSVERLAENGERUNG
Pulse stretching
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D