??
CAD model selection
ERK50270
HELP_VARIABLE
Company
Ipf Electronic
Description
Ring lights
Bill of material
ERK50270
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And here the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
Ring lights
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTE00_BESONDERHEITEN
Features
ARDTE00_BETRIEBSART
Operational mode
ARDTEEL_BLITZCONTROLLER
Flash controller
ARDTEOP_LEUCHTMITTEL
Lamp
ARDTEOP_LICHTFARBEVARIANTE2
Light color, version 2
ARDTEOP_LICHTART
Light source
ARDTE00_RISIKOGRUPPE
Risk group
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_SCHUTZKLASSE
Protection class
ARDTEME_STREUVERHALTENFRONTSCHEIBE
Front screen scattering behavior
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEOP_ANZAHLDERLEDS
Number of LEDs
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTE00_WICHTIGERHINWEIS
Important note
ARDTEME_WERKSTOFFFRONTSCHEIBE
Front screen material
ARDTEEL_BEMESSUNGSBETRIEBSSTROM
Rated operating current
ARDTEME_BREITE
Width
ARDTEME_DURCHMESSER
Diameter
ARDTEME_DURCHMESSERDEROEFFNUNG
Opening diameter
ARDTE00_MITTLERENENNLEBENSDAUER
Average nominal service life
ARDTEOP_FARBTEMPERATUR
Color temperature
ARDTEME_KABELLAENGE
Cable length
ARDTEME_HOEHE
Height
ARDTEME_INNENDURCHMESSER
Inner diameter
ARDTEEL_LEISTUNG
Power
ARDTEME_LAENGE
Length
ARDTEEL_MAXSTOSSSTROM
Max. peak current
ARDTEOP_WELLENLAENGEDERLEUCHTE
Wavelength of the lamp
ARDTEEL_POLZAHL
Number of pins
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEME_ARBEITSBEREICH
Working distance range
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D