??
CAD model selection
OR180323
HELP_VARIABLE
Company
Ipf Electronic
Description
Retro-reflective sensors
Bill of material
OR180323
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGDESALARMAUSGANGS
Type of alarm output
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTE00_BESONDERHEITEN
Features
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTEME_BAUFORM
Design
ARDTE00_IOLINKVERSION
IO-Link version
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEOP_LICHTART
Light source
ARDTEOP_LICHTSTRAHLFORM
Light beam form
Point
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_TASTFUNKTION
Scanning function
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_VOLUMEN
Volume
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
ARDTEEL_ABFALLZEIT
Decay time
ARDTEME_ADERZAHL
Number of cores
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEEL_BEREITSCHAFTSVERZOEGERUNG
Readiness delay
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_BREITE
Width
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEEL_REAKTIONSZEIT
Reaction time
ARDTEME_HOEHE
Height
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEEL_AUSSCHALTVERZOEGERUNGRANGE
Turn-off delay
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEME_SCHWINGUNGSFESTIGKEIT
Vibration resistance
ARDTEOP_MINOBJEKTGROESSE
Min. object size
ARDTEME_LAENGE
Length
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
ARDTEOP_LICHTFLECKDURCHMESSERFOKUSPUNKT
Light spot diameter at focal point
ARDTEEL_EINSCHALTVERZOEGERUNGRANGE
Turn-on delay
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEME_SCHOCKFESTIGKEIT
Shock resistance
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_TAKTFREQUENZDESSENDERS
Clock frequency of the transmitter
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D