??
Selezione modello CAD
ESK00140
HELP_VARIABLE
Company
Ipf Electronic
Description
Reflected light luminaires
Bill of material
ESK00140
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
For inspection tasks of any kind with a camera sensor, the selection of the right illumination is essential, since only high-contrast images can be reproducibly evaluated. And here the illumination has the decisive influence. The selection depends on various factors such as the distance to the test object, its size, the component criterion to be tested or the expected environmental conditions.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
Incident lights
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEME_BAUFORM
Design
ARDTE00_BESONDERHEITEN
Features
ARDTE00_BETRIEBSART
Operational mode
Permanent operation
ARDTEEL_BLITZCONTROLLER
Flash controller
ARDTE00_FOKUSSIERBAR
Focusable
ARDTEOP_LEUCHTMITTEL
Lamp
LED
ARDTEME_MITCMOUNTGEWINDE
With C-mount thread
ARDTEOP_LICHTART
Light source
ARDTE00_RISIKOGRUPPE
Risk group
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_SCHUTZKLASSE
Protection class
ARDTEOP_BELEUCHTUNGSSTAERKEBEI500MMABSTAND
Illuminance at 500mm distance
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_STREUVERHALTENFRONTSCHEIBE
Front screen scattering behavior
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEME_WERKSTOFFFRONTSCHEIBE
Front screen material
ARDTEOP_ANZAHLDERLEDS
Number of LEDs
ARDTEME_BREITEDESLEUCHTFELDES
Light field width
ARDTEEL_BEMESSUNGSBETRIEBSSTROM
Rated operating current
ARDTEME_DURCHMESSER
Diameter
ARDTEME_DURCHMESSERDEROEFFNUNG
Opening diameter
ARDTEME_BREITE
Width
ARDTEOP_FARBTEMPERATUR
Color temperature
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEME_KABELLAENGE
Cable length
ARDTEME_HOEHE
Height
ARDTEEL_LEISTUNG
Power
ARDTEME_LAENGEDESLEUCHTFELDES
Light field length
ARDTEME_LAENGE
Length
ARDTEEL_MAXSTOSSSTROM
Max. peak current
ARDTEEL_POLZAHL
Number of pins
ARDTEOP_WELLENLAENGEDERLEUCHTE
Wavelength of the lamp
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEME_ARBEITSBEREICH
Working distance range
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Anteprima
3D
Dimensione
2D