??
CAD model selection
OE120123
HELP_VARIABLE
Company
Ipf Electronic
Description
Receivers amplified
Bill of material
OE120123
IDNR
OE120123
DESCSHORT
Short Description
sensor optical, Through-beam sensor receiver, M12x1 66long, Sn: 15m, 15-30V DC, PNP/NPN Other, Connector M12, IP67, Stainless steel, Infrared light
DESCLONG
Long Description
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
MANUID
Product ID of the Manufacturer
OE120123
DELTIME
Delivery Time
2
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
Through-beam sensor receiver
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Push-pull
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP/NPN
ARDTEME_BAUFORM
Design
Cylinder, screw-thread
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEOP_LICHTART
Light source
Infrared light
ARDTEOP_LICHTSTRAHLFORM
Light beam form
Point
ARDTE00_LIEFERUMFANG
Scope of delivery
Receiver
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_TASTFUNKTION
Scanning function
Dark switching
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Stainless steel
ARDTEME_GEWINDEMASS
Thread dimension
M12
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
100mA
ARDTEME_GEWINDELAENGE
Thread length
40mm
ARDTEME_GEWINDESTEIGUNG
Thread pitch
1mm
ARDTEEL_LEERLAUFSTROM
No-load current
30mA
ARDTEEL_LEERLAUFSTROMEMPFAENGER
No-load current, receiver
30mA
ARDTEME_LAENGE
Length
66mm
ARDTEEL_POLZAHL
Number of pins
3
ARDTEEL_SCHALTFREQUENZ
Switching frequency
25Hz
ARDTEME_SCHOCKFESTIGKEIT
Shock resistance
30g
ARDTEME_SCHWINGUNGSFESTIGKEIT
Vibration resistance
55Hz
ARDTEEL_SPANNUNGSABFALL
Voltage drop
2V
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
880nm
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
12°
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
15 - 30
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
0 - 15,000
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-25 - 60
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D