??
CAD model selection
UT210170
HELP_VARIABLE
Company
Ipf Electronic
Description
Pushbuttons
Bill of material
UT210170
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Ultrasonic sensors are non-contact and wear-free position switches which can also be used under rough environmental conditions. A key advantage of these devices lies in the fact that the material and the surface characteristics of the objects to be detected can be almost anything. Solids, liquids, grainy materials and powdery materials can be identified without the shape or the color of the object having any influence to the measured result. In addition, the ability to detect transparent materials such as films and fluids is of particular importance. The shape and color of the objects do not influence the result of the detection. The capability to detect transparent films or liquids is also of special importance. Ultrasonic sensors are used for distance measurement (e.g. detection of diameters, loop control), for fill level detection (e.g. silo detection), for positioning and presence detection (e.g. glass pane positioning, film tear check, glass bottle detection)
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTE00_IOLINKVERSION
IO-Link version
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEEL_SCHALLAUSTRITT
Sound outlet
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_SCHUTZKLASSE
Protection class
ARDTEEL_EINGANGSFUNKTION
Input function
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTE00_ARBEITSFREQUENZ
Operating frequency
ARDTEEL_AUFLOESUNG
Resolution
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEEL_BEREITSCHAFTSVERZOEGERUNG
Readiness delay
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTE00_BLINDZONE
Dead zone
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
ARDTEME_HOEHE
Height
ARDTEME_GEWINDELAENGE
Thread length
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTEME_MONTAGEABSTAND
Mounting distance
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_TEMPERATURDRIFTUEBERDENGESAMTENMESSBEREICH
Temperature drift over entire measuring range
ARDTEEL_TRAEGERFREQUENZ
Carrier frequency
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_MESSBEREICH
Measuring range
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D