??
CAD model selection
CI090100
HELP_VARIABLE
Company
Ipf Electronic
Description
Pulse counter
Bill of material
CI090100
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
In industrial applications, counting, adding / subtracting of pulses, measuring paths or detecting times are common task areas. However, the use of a PLC is not worthwhile evaluating one or two sensors only. In this case, the multi-function encounters of ipf electronic are a good alternative. Various evaluation variants, amongst others frequency meters, sum counters, time relays, tachometers or wear / maintenance counters enable the use in a variety of applications. The batch counter or total sums function also make more complex tasks possible. The integrated front keypad can conveniently be used to program a pre-selection value or the signal evaluation mode for the operation of a linear measurement system or a rotary encoder.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTE00_AUSFUEHRUNG
Version
Pulse counter
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEEL_AUSFUEHRUNGDESSIGNALEINGANGSA
Type of signal input A
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
ARDTEEL_AUSFUEHRUNGDESSIGNALEINGANGSB
Type of signal input B
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
ARDTEME_MONTAGEART
Mounting method
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTE00_ZAEHLFUNKTIONEN
counting functions
adding
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEME_BREITE
Width
ARDTEEL_ANZAHLDEREINZUSTELLENDENVORWAHLEN
Number of presets to be set
ARDTEME_EINBAUTIEFE
Installation depth
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEME_HOEHE
Height
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTEEL_ANZEIGEBEREICHINKREMENTE
Display range, increments
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_ZAEHLFREQUENZ
Counting frequency
ARDTEEL_1AUSGANGSSPANNUNGBEIDC
1. output voltage at DC
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D