??
CAD model selection
AM000073
HELP_VARIABLE
Company
Ipf Electronic
Description
Profile cylinder mount
Bill of material
AM000073
IDNR
AM000073
DESCSHORT
Short Description
accessories magnetic, Mounting clip, 16x30x25mm, span 7.65-11.25mm, Aluminum, For sensor MZ07, for Profile cylinders, Screw mounting
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
AM000073
DELTIME
Delivery Time
2
ARDTEME_FUERSENSOR
For sensor
MZ07
ARDTEME_MONTAGEART
Mounting method
Screw mounting
ARDTEME_WERKSTOFF
Material
Aluminum
ARDTEME_ZURBEFESTIGUNGAN
To fix to
Profile cylinders
ARDTEME_BREITE
Width
25mm
ARDTEME_HOEHE
Height
16mm
ARDTEME_LAENGE
Length
30mm
ARDTEME_SPANNWEITE
Span
7.65 - 11.25
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D