??
CAD model selection
OC539D24
HELP_VARIABLE
Company
Ipf Electronic
Description
Process monitoring
Bill of material
OC539D24
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ARTDESSTECKKONTAKTES_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in contact, communication interface
Female (socket)
ARDTEOP_AUFLOESUNGBILDAUFNEHMER
Resolution of image recorder
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Programmable/configurable
ARDTEEL_AUSFUEHRUNGDERSTECKVERBINDUNG_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in connection, communication interface
Connector M12
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
With powder coating
ARDTEOP_BILDAUFNEHMER
Image recorder
ARDTEEL_EIGENSCHAFTDESBILDSYSTEMS
Property picture system
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Application software
ARDTEEL_FRAMERATE
Frame rate
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEOP_LICHTART
Light source
ARDTEEL_SHUTTERTYP
Shutter type
ARDTEOP_MASSHALTIGKEIT
Dimensional accuracy
ARDTEOP_OBJEKTBEWERTUNGLAGEUNABHAENGIG
Object evaluation regardless of position
ARDTEOP_PICKPLACE
Pick and place
ARDTE00_RISIKOGRUPPE
Risk group
ARDTEEL_POEPOWEROVERETHERNET
Optional: PoE (Power over Ethernet)
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
Ethernet
ARDTEEL_ANZAHLDERDIGITALENEINAUSGAENGE
Number of digital inputs/outputs
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEOP_FUERGEOMETIE
For geometry
ARDTEOP_FUERIDENTIFIKATION
For identification
ARDTEOP_FUERLAGENACHFUEHRUNG
For part location
ARDTEEL_DIGITALEAUFLOESUNG
Digital resolution
ARDTEOP_FUERMERKMALSVERGLEICH
For feature comparison
ARDTEEL_ANZAHLDERDIGITALENAUSGAENGE
Number of digital outputs
ARDTEEL_ANZAHLDERDIGITALENEINGAENGE
Number of digital inputs
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
100mA
ARDTEOP_PIXELGROESSEHORIZONTAL
Pixel size, horizontal
ARDTEME_BREITE
Width
ARDTEOP_PIXELGROESSEVERTIKAL
Pixel size, vertical
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEEL_FEHLERBILDSPEICHER
Error image memory
ARDTEME_HOEHE
Height
ARDTEEL_LEERLAUFSTROM
No-load current
208mA
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
ARDTEME_LAENGE
Length
ARDTEOP_MESSZEITHOHEAUFLOESUNG
Measuring time for high resolution
ARDTEEL_MESSZEITHOHEGESCHWINDIGKEIT
Measuring time for high speed
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_POLZAHLDESSCHNITTSTELLENANSCHLUSSES
Number of pins of interface connection
ARDTEOP_MINDESTFOKUSABSTAND
Minimum focal distance
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEOP_BRENNWEITENGROESSE
Focal distance range
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D