??
CAD model selection
DT16410K
HELP_VARIABLE
Company
Ipf Electronic
Description
Pressure transmitter
Bill of material
DT16410K
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
4 - 20mA
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEME_AUSFUEHRUNGDESPROZESSANSCHLUSSES
Type of process connection
ARDTEME_BAUFORM
Design
ARDTEME_FUERFLUESSIGEMEDIEN
For liquid media
ARDTEME_FUERPASTOESEMEDIEN
For pasty media
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTE00_MESSANZEIGE
Measuring display
ARDTEEL_MESSMETHODE
Measurement method
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTE00_WICHTIGERHINWEIS
Important note
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESMESSAUFNEHMERS
Sensing element material
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEME_BERSTDRUCK
Bursting pressure
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEME_GEWINDELAENGE
Thread length
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEME_SCHLUESSELWEITE
Wrench size
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
ARDTEME_LAENGE
Length
ARDTEEL_RELATIVELINEARITAETSABWEICHUNG
Relative linearity deviation
ARDTEME_MAXBETRIEBSDRUCK
Max. operating pressure
ARDTEME_NENNDRUCK
Nominal pressure
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEEL_POLZAHL
Number of pins
ARDTE00_RELATIVEMESSGENAUIGKEIT
Relative measurement accuracy
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
ARDTEEL_ANFANGSEINSTELLUNG
Initial setting
ARDTEEL_TEMPERATURDRIFTUEBERDENGESAMTENMESSBEREICH
Temperature drift over entire measuring range
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_MEDIUMTEMPERATUR
Medium temperature
ARDTEEL_MESSBEREICHDRUCK
Measuring range pressure
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D