??
CAD model selection
DW35F002
HELP_VARIABLE
Company
Ipf Electronic
Description
Pressure monitor
Bill of material
DW35F002
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Pressure sensors are suitable for measuring different media with high accuracy. They are available with switching output and/or analog output. Using PC software, the measured values can be recorded depending on the device type. These sensors can be used in all areas of e.g. pneumatic and hydraulic applications.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally closed contact/normally open contact
ARDTEEL_AUSFUEHRUNGDESALARMAUSGANGS
Type of alarm output
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEME_AUSFUEHRUNGDESPROZESSANSCHLUSSES
Type of process connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
Cylinder plain
ARDTE00_GEEIGNETEMEDIEN
Suitable media
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Application software
ARDTE00_IOLINKVERSION
IO-Link version
ARDTEME_FUERFLUESSIGEMEDIEN
For liquid media
Yes
ARDTEME_FUERPASTOESEMEDIEN
For pasty media
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTE00_MESSANZEIGE
Measuring display
ARDTEEL_MESSMETHODE
Measurement method
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESMESSAUFNEHMERS
Sensing element material
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
Window function
ARDTEEL_ABFALLZEIT
Decay time
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
2
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEEL_BEREITSCHAFTSVERZOEGERUNG
Readiness delay
2,000ms
ARDTEME_BERSTDRUCK
Bursting pressure
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEEL_DAEMPFUNGANALOGAUSGANG
Damping (analog output)
ARDTEEL_DAEMPFUNGANZEIGEWERT
Damping (displayed value)
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTEME_MAXBETRIEBSDRUCK
Max. operating pressure
ARDTE00_RELATIVEMESSGENAUIGKEIT
Relative measurement accuracy
ARDTEME_NENNDRUCK
Nominal pressure
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
1%
ARDTEEL_RELATIVELINEARITAETSABWEICHUNG
Relative linearity deviation
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_TEMPERATURDRIFTUEBERDENGESAMTENMESSBEREICH
Temperature drift over entire measuring range
ARDTEEL_ANFANGSEINSTELLUNG
Initial setting
ARDTEEL_AUSSCHALTVERZOEGERUNGRANGE
Turn-off delay
0 - 20
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_EINSCHALTVERZOEGERUNGRANGE
Turn-on delay
ARDTEEL_ENDEINSTELLUNG
End setting
ARDTEME_MEDIUMTEMPERATUR
Medium temperature
ARDTEEL_MESSBEREICHDRUCK
Measuring range pressure
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D