??
CAD model selection
YM08C461
HELP_VARIABLE
Company
Ipf Electronic
Description
Precision switches
Bill of material
YM08C461
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
14
ARDTEEL_ARTDESSTECKKONTAKTES
Type of plug-in contact
ARDTE00_AUSFUEHRUNG
Version
Position switch
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESBETAETIGUNGSELEMENTS
Type of control element
Spring-rod
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_AUSRICHTUNGDESBETAETIGUNGSELEMENTS
Alignment of the control element
axial
ARDTEME_BAUFORM
Design
Cylinder, screw-thread
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
nickel-plated
ARDTEEL_MESSPRINZIP
Measurement principle
Inductive
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP50
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Brass
ARDTEME_GEWINDEMASS
Thread dimension
M8
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
0mm
ARDTEEL_ANZAHLDERKONTAKTEALSSCHLIESSER
Number of contacts as normally open contact
1
ARDTEEL_ANZAHLDERSCHALTSPIELE
Number of operating cycles
10,000,000
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
50mA
ARDTEEL_GENAUIGKEIT
Accuracy
0mm
ARDTEME_KABELLAENGE
Cable length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
0.5mm
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEME_LAENGE
Length
ARDTEEL_POLZAHL
Number of pins
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
3.5Nm
ARDTEEL_SCHALTFREQUENZ
Switching frequency
10Hz
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
5 - 36
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 75
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D