??
CAD model selection
AO000639
HELP_VARIABLE
Company
Ipf Electronic
Description
pericentric
Bill of material
AO000639
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Entocentric lenses have a fixed or variable (zoom lenses) angle of beam spread of the optics to the object.They are used for application areas such as presence and placement checks, pick and place applications, feature inspections, color applications, OCR and code reading. The perspective error makes them unsuitable for survey tasks. Telecentric lenses are special optical lenses characterized by having the entrance or exit pupil at infinity. These are mainly used in survey tasks with high repeatability. Particularly if measurements are to be taken with fluctuating object positions (across the image field in X and Y direction) without perspective distortion.The pericentric objectives are designed for easy inspection of holes, cavities and containers. Unlike conventional optics that can only image flat fields of vision, hole inspection optics are specifically designed to image both the bottom of a cavity and its vertical walls.Thanks to the large viewing angle, these lenses are compatible with a wide range of lens diameters and thicknesses.Hole inspection optics are the perfect solution when inspecting a variety of different object shapes such as cylinders, cones, holes, bottles or threaded inspection objects.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_FOKUSSIERBAR
Focusable
mechanical
ARDTEME_MITCMOUNTGEWINDE
With C-mount thread
Yes
ARDTEME_OBJEKTIVANSCHLUSS
Lens connection
C-mount (1-32 UN 2A)
ARDTEOP_OBJEKTIVTYP
Lens type
pericentric
ARDTEME_AUSSENDURCHMESSER
Outer diameter
40mm
ARDTEOP_BLENDENZAHL
Aperture number
ARDTEME_DURCHMESSERDESOBJEKTIVS
Lens diameter
40
ARDTEME_LAENGE
Length
ARDTEOP_MINDESTFOKUSABSTAND
Minimum focal distance
5mm
ARDTEPO_BLENDENBEREICH
Aperture range
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D