??
Selezione modello CAD
VD589820
HELP_VARIABLE
Company
Ipf Electronic
Description
parameterizable
Bill of material
VD589820
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
A rotary encoder is a device that converts a rotary motion into a digital output signal, which can be processed on a subsequent evaluation electronics. All of our encoders operate according to the principle of optical scanning. Inside the device there is a pulse disc on which is – depending on the encoder - a unique (absolute) or repetitive (incremental) line graduation, which is scanned by an optical system. The turning of the encoder shaft causes rotation of the pulse disc, which results in a corresponding sampling signal of the optical system. This is finally implemented by an integrated electronics in encoder-specific output signals (e.g. multi-turn, RS422 etc.). For professional installation in many applications, shaft couplings or resilient bases for mounting brackets or flanges are used. In addition, the encoder shaft can be equipped with measuring wheels or pinions in various designs and sizes.Typical applications include the angle measurement on bending machines, length measuring of belt systems or speed measurement on winding systems.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
2
ARDTE00_AUSFUEHRUNG
Version
Incremental encoder
ARDTEME_AUSFUEHRUNGDERDREHGEBERWELLE
Type of encoder shaft
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEME_BAUGROESSEDESDREHGEBERS
Encoder size
58
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Application software
ARDTEME_KABELZUFUEHRUNG
Cable infeed
radial
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEEL_PHYSIKALISCHESMESSPRINZIP
Physical measurement principle
optical
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEEL_SIGNALAUSGAENGEDESDREHGEBERS
Signal outputs
A+B+0(+inverted)
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
USB
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
No
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEME_LAGERUNGDERWELLE
Shaft bearing
Ball bearing
ARDTEME_AXIALEBELASTBARKEITDERWELLE
Axial load capacity of shaft
40N
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
20mA
ARDTEME_DREHMOMENT
Torque
ARDTEME_DURCHMESSER
Diameter
58mm
ARDTEME_DURCHMESSERDERWELLE
Shaft diameter
ARDTEEL_INKREMENTEPROUMDREHUNG
Increments per revolution
65,536
ARDTEEL_LEERLAUFSTROM
No-load current
45mA
ARDTEME_LAENGE
Length
ARDTEEL_LAENGEDERWELLE
Shaft length
ARDTEME_MAXDREHZAHL
Max. rotation speed
6,000UpM
ARDTEEL_POLZAHL
Number of pins
8
ARDTEME_RADIALEBELASTBARKEITDERWELLE
Radial load capacity of the shaft
ARDTEEL_SCHALTFREQUENZ
Switching frequency
900,000Hz
ARDTEME_SCHOCKFESTIGKEITBESCHLEUNIGUNG
Shock resistance, acceleration
100g
ARDTEME_SCHOCKFESTIGKEITIMPULSDAUER
Shock resistance, pulse time
6ms
ARDTEME_TRAEGHEITSMOMENT
Moment of inertia
ARDTEME_VIBRATIONSFESTIGKEITBESCHLEUNIGUNG
Vibration resistance, acceleration
10g
ARDTEME_LEBENSDAUERDERLAGERUNG
Bearing life
10,000,000,000Umdrehungen
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
5 - 30
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 80
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Anteprima
3D
Dimensione
2D