??
CAD model selection
YO220800
HELP_VARIABLE
Company
Ipf Electronic
Description
Optical
Bill of material
YO220800
IDNR
YO220800
DESCSHORT
Short Description
Diffuse-reflections sensor for integration, optical, M22x1, Ø30mm, 9-24V DC, -20-70°C, relay contact NO, blade terminal, USB, LED
DESCLONG
Long Description
This diffuse-reflections ensor for integration operates without contact. An integrated optical sensor registers the reflection of the hand and switches the output relay. The dimensions are identical to those of mechanical or capacitive switches, so that they can be replaced without any problems. The YO220800 can be parameterized in many ways with the aid of PC software. The switching distance can thus be set individually. Pick-up and drop-out delays are also programmable. All switching operations are displayed via the RGB LED, the colors are freely selectable. The LED display can light up or flash. To protect against faulty actuation, the contactor can also operate in proximity mode.
MANUID
Product ID of the Manufacturer
YO220800
DELTIME
Delivery Time
28
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Flat plug-in connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Relay contact
ARDTEME_BAUFORM
Design
Round
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
No
ARDTEME_MONTAGEART
Mounting method
Counter thread
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESFRONTRINGS
Front ring material
Plastic
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic ABS
ARDTEME_GEWINDEMASS
Thread dimension
M22
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
50mA
ARDTEME_GEWINDELAENGE
Thread length
22mm
ARDTEME_GEWINDESTEIGUNG
Thread pitch
1mm
ARDTEEL_LEERLAUFSTROM
No-load current
50mA
ARDTEME_LOCHDURCHMESSER
Hole diameter
22.5mm
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
1Nm
ARDTEEL_POLZAHL
Number of pins
4
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
9 - 24
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 70
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D