??
CAD model selection
KN340107
HELP_VARIABLE
Company
Ipf Electronic
Description
Norm switching distance
Bill of material
KN340107
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Capacitive proximity switches are contact-free sensors. They detect metallic and non-metallic objects, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material, its dimensions and the response sensitivity, which is set via a potentiometer. The vibration-resistant sensors can be approached laterally or frontally. Capacitive proximity switches are used for presence detection (e.g. sealing detection), positioning (e.g. PET bottles), counting (e.g. plastic caps), level detection (e.g. lubricant) or distance measurements (e.g. thickness measurement) of solid and liquid materials.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTE00_EXPLOSIONSSCHUTZKATEGORIEFUERGAS
Explosion safety category for gas
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTE00_EXPLOSIONSSCHUTZKATEGORIEFUERSTAUB
Explosion safety category for dust
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEME_MECHANISCHEEINBAUBEDINGUNGFUERSENSOR
Mechanical mounting condition for sensor
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDERAKTIVENFLAECHEDESSENSORS
Active area material of sensor
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_ADERZAHL
Number of cores
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_HOEHE
Height
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_KORREKTURFAKTORGLAS
Correction factor (glass)
ARDTEEL_KORREKTURFAKTORHOLZ
Correction factor (wood)
ARDTEEL_MAXAUSGANGSSTROMAMSICHERENAUSGANG
Max. output current at safe output
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEEL_KORREKTURFAKTORPVC
Correction factor (PVC)
ARDTEEL_KORREKTURFAKTOROEL
Correction factor (oil)
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
ARDTEME_LAENGE
Length
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D