??
CAD model selection
CM030140
HELP_VARIABLE
Company
Ipf Electronic
Description
Multi-function counters
Bill of material
CM030140
IDNR
CM030140
DESCSHORT
Short Description
counter multifunctional, 48x108x48mm, Display LED, 5 decades, 10kHz, 1x preset, 24V DC, 2x Relay contact Change-over contact (NO/NC), Screw connection 13pin, IP65, Plastic PC, With reset function, Display range 99999, With elapsed-time counting fu...
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
CM030140
DELTIME
Delivery Time
2
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
Multi-function
ARDTEEL_AUSFUEHRUNGDER2SCHALTFUNKTION
Type of 2nd switching function
Change-over contact (NO/NC)
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Change-over contact (NO/NC)
ARDTEEL_AUSFUEHRUNGDES2SCHALTAUSGANGS
Type of 2nd switching output
PNP
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Relay contact
ARDTE00_BESONDERHEITEN
Features
Electronic switching output of 50mA PNP/NPN
ARDTEME_MONTAGEART
Mounting method
Front mounting
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic PC
ARDTEEL_ANZAHLDERDEKADEN
Number of decades
5
ARDTEEL_ANZAHLDEREINZUSTELLENDENVORWAHLEN
Number of presets to be set
1
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
2
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
1,000mA
ARDTEME_BREITE
Width
48mm
ARDTEME_EINBAUTIEFE
Installation depth
101mm
ARDTEEL_GEBERVERSORGUNGSSPANNUNG
Transducer power supply voltage
24V
ARDTEEL_GEBERVERSORGUNGSSTROM
Transducer power supply current
50mA
ARDTEME_HOEHE
Height
48mm
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
4.5VA
ARDTEME_LAENGE
Length
108mm
ARDTEEL_POLZAHL
Number of pins
13
ARDTEEL_SCHALTLEISTUNG
Switching capacity
30VA
ARDTEEL_SCHALTSPANNUNG
Switching voltage
250V
ARDTEEL_ZAEHLFREQUENZ
Counting frequency
10kHz
ARDTEEL_2AUSGANGSSPANNUNGBEIDC
2. output voltage at DC
24
ARDTEEL_ANZEIGEBEREICHINKREMENTE
Display range, increments
99,999
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
24
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
80
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
50
ARDTEEL_WISCHKONTAKTZEIT
Timed output
0.01 - 99.99
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D