??
CAD model selection
AO000388
HELP_VARIABLE
Company
Ipf Electronic
Description
Mounting
Bill of material
AO000388
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEME_KOPFFORM
Head shape
ARDTE00_ARTDESZUBEHOERS
Type of accessory
ARDTE00_LIEFERUMFANG
Scope of delivery
ARDTEME_FUERSENSOR
For sensor
ARDTEME_BAUFORM
Design
ARDTEME_GEHAEUSEART
Housing type
ARDTEME_MITCMOUNTGEWINDE
With C-mount thread
ARDTE00_BESONDERHEITEN
Features
ARDTE00_AUSFUEHRUNG
Version
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTEME_INNENDURCHMESSERRING1
Inner diameter ring 1
ARDTEME_SCHRAUBSYSTEM
Screw system
ARDTEME_MONTAGEART
Mounting method
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTETE_WERKSTOFFDESMAGNETEN
Magnet material
ARDTEME_AUSSENDURCHMESSER
Outer diameter
ARDTEME_INNENDURCHMESSERRING2
Inner diameter ring 2
ARDTEME_OBERFLAECHE
Surface
ARDTEME_ZURBEFESTIGUNGAN
To fix to
ARDTEME_GEWINDEMASSDERINNENBOHRUNG
Thread dimension of the internal hole
ARDTEME_ZUBEHOERFUER
Accessories for
ARDTEME_ANZUGSDREHMOMENT
Tightening torque
ARDTEME_ROHRKABELDURCHMESSER
Tube/cable diameter
ARDTEME_WERKSTOFF
Material
ARDTEME_DURCHMESSER
Diameter
ARDTEME_ANZUGSDREHMOMENTDERBEFESTIGUNGSMUTTERN
Tightening torque of the fastening nuts
ARDTEME_INNENDURCHMESSER
Inner diameter
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_NENNDURCHMESSER
Nominal diameter
ARDTEEL_DURCHMESSSERDERINNENBOHRUNG
Internal hole diameter
ARDTEME_BREITE
Width
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_DURCHMESSERDERSCHRAUBBEFESTIGUNG
Diameter of screw-on mounting
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEME_HOEHE
Height
ARDTEME_LAENGE
Length
ARDTEME_WINKEL
Angle
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D