??
CAD model selection
AY000144
HELP_VARIABLE
Company
Ipf Electronic
Description
Mounting adapter
Bill of material
AY000144
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
2
ARDTEME_WERKSTOFF
Material
Stainless steel 1.4301
ARDTEME_BREITE
Width
85mm
ARDTEME_HOEHE
Height
3mm
ARDTEME_LAENGE
Length
30mm
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D