??
CAD model selection
YM220100
HELP_VARIABLE
Company
Ipf Electronic
Description
mechanical
Bill of material
YM220100
IDNR
YM220100
DESCSHORT
Short Description
sensor mechanical, push button, M22x1 20long, 22.5mm, 24V DC, -40-75°C, Relay contact NO, Single cores 6pin 500m, IP68, V4A, With LED display
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
YM220100
DELTIME
Delivery Time
2
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Single cores
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Relay contact
ARDTEME_BAUFORM
Design
Round
ARDTEME_KOPFFORM
Head shape
Flat
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MONTAGEART
Mounting method
Counter thread
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP68
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESFRONTRINGS
Front ring material
Metal
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Stainless steel 1.4404
ARDTEME_GEWINDEMASS
Thread dimension
M22
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
200mA
ARDTEME_GEWINDELAENGE
Thread length
12mm
ARDTEME_GEWINDESTEIGUNG
Thread pitch
1mm
ARDTEME_KABELLAENGE
Cable length
0.5m
ARDTEEL_LEERLAUFSTROM
No-load current
20mA
ARDTEME_LOCHDURCHMESSER
Hole diameter
22.5mm
ARDTEME_LAENGE
Length
20mm
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
1Nm
ARDTEEL_POLZAHL
Number of pins
6
ARDTEEL_SPANNUNGSABFALL
Voltage drop
2.5V
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
24
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
24
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-40 - 75
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D