??
CAD model selection
AV000037
HELP_VARIABLE
Company
Ipf Electronic
Description
Measuring wheel
Bill of material
AV000037
IDNR
DESCSHORT
Short Description
accessories miscellaneous, Rubber with naps, 25mm wide, Aluminum
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_ARTDESZUBEHOERS
Type of accessory
Measuring wheel
ARDTEME_OBERFLAECHE
Surface
knurled
ARDTEME_WERKSTOFF
Material
Aluminum
ARDTEME_WERKSTOFFDESBELAGS
Material of the coating
NBR Nitrile
ARDTEME_ANZUGSDREHMOMENT
Tightening torque
3Nm
ARDTEME_BREITE
Width
25mm
ARDTEME_DURCHMESSER
Diameter
159.15mm
ARDTEME_DURCHMESSERDERWELLEA
Shaft diameter A
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-10 - 50
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D