??
CAD model selection
MS990371
HELP_VARIABLE
Company
Ipf Electronic
Description
magnetic sensors
Bill of material
MS990371
IDNR
MS990371
DESCSHORT
Short Description
sensor magnetic, 88x13x25mm, 30V DC, 2x Dry reed contact Anticoincidence, Cable 3m PVC, IP67, Plastic, safety
DESCLONG
Long Description
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MANUID
Product ID of the Manufacturer
MS990371
DELTIME
Delivery Time
42
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Exclusive-OR
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Cable
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Dry reed contact
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
No
ARDTE00_PERFORMANCELEVELNACHENISO138491
Performance level in acc. with EN ISO 13849-1
Level d
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
No
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
PVC
ARDTEME_ADERZAHL
Number of cores
4
ARDTEME_ADERQUERSCHNITT
Wire cross section
0.25mm²
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
2
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
100mA
ARDTEME_BREITE
Width
25mm
ARDTEME_BREITEDESSENSORS
Sensor width
25mm
ARDTEME_HOEHE
Height
88mm
ARDTEME_KABELLAENGE
Cable length
3m
ARDTEME_LAENGE
Length
13mm
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
30
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 70
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D