??
CAD model selection
AO000442
HELP_VARIABLE
Company
Ipf Electronic
Description
Machine and bench lights
Bill of material
AO000442
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEME_BAUFORM
Design
ARDTE00_BESONDERHEITEN
Features
ARDTEME_KODIERUNG
Coding
ARDTEOP_LEUCHTMITTEL
Lamp
ARDTEOP_LICHTART
Light source
ARDTEME_MONTAGEART
Mounting method
ARDTE00_RISIKOGRUPPE
Risk group
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEME_STREUVERHALTENFRONTSCHEIBE
Front screen scattering behavior
ARDTEEL_SCHUTZKLASSE
Protection class
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFFRONTSCHEIBE
Front screen material
ARDTE00_WICHTIGERHINWEIS
Important note
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_ADERZAHL
Number of cores
ARDTEOP_ANZAHLDERLEDS
Number of LEDs
ARDTEOP_BELEUCHTUNGSSTAERKEBEI500MMABSTAND
Illuminance at 500mm distance
ARDTEME_BREITE
Width
ARDTEME_BREITEDESLEUCHTFELDES
Light field width
ARDTEOP_BELEUCHTUNGSSTAERKEIMZENTRUMABSTAND1M
Illumination in the center (distance 1 m)
ARDTEEL_BEMESSUNGSBETRIEBSSTROM
Rated operating current
ARDTEME_HOEHE
Height
ARDTEME_DURCHMESSER
Diameter
ARDTEME_KABELLAENGE
Cable length
ARDTEOP_FARBTEMPERATUR
Color temperature
ARDTEEL_LICHTSTROM
Luminous flux
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEEL_LEISTUNG
Power
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEME_LAENGE
Length
ARDTEME_LAENGEDESLEUCHTFELDES
Light field length
ARDTEEL_POLZAHL
Number of pins
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D