??
CAD model selection
VL310104
HELP_VARIABLE
Company
Ipf Electronic
Description
Logic modules
Bill of material
VL310104
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Connecting digital signals directly at the machine can contribute to significant cost and effort minimization. A classic application is the linking of different signals directly in the field. Thus, it is possible to avoid long line paths of many individual devices, which significantly reduces the wiring effort and the need for control inputs. All input signals on the logic modules are visualized by integrated LED and are electrically decoupled from each other. In this way, influences from one device to the other are reliably prevented. The outputs of the modules are overload-proof and the upcoming signal is also indicated by an LED. In addition to logical input signal connections such as AND and OR, versions with signal change control are also available. The ipf logic modules are available for DIN rail mounting or as field modules. Therefor and because of the robust housing, which is characterized by a high degree of protection against the penetration of dust and water, our devices can be used in all areas of machines, equipment and tools.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
2
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
Connector M12
ARDTE00_IOLINKVERSION
IO-Link version
ARDTEEL_LOGIK
Logic
ARDTEME_MONTAGEART
Mounting method
Screw mounting
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_AUSGANGSLOGIK
Output logic
ARDTEEL_ANZAHLDEREINGAENGEPROLOGIKEINHEIT
Number of inputs per logic unit
ARDTEEL_ANZAHLDERELEKTRISCHENANSCHLUESSEANSCHLUSSA
Number of electrical connections, A connection
ARDTEEL_ANZAHLDERELEKTRISCHENANSCHLUESSEANSCHLUSSB
Number of electrical connections, B connection
1
ARDTEEL_ANZAHLDERLOGIKEINHEITEN
Number of logic units
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_BREITE
Width
ARDTEME_HOEHE
Height
ARDTEME_LAENGE
Length
ARDTEEL_POLZAHLANSCHLUSSA
Number of pins of A connection
ARDTEEL_POLZAHLANSCHLUSSB
Number of pins of B connection
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 30
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D