??
CAD model selection
EL100170
HELP_VARIABLE
Company
Ipf Electronic
Description
Line lights
Bill of material
EL100170
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
For any kind of inspection tasks with a camera sensor the lighting is essential, as only high-contrast images enable reproducible evaluations. Here the lighting has a decisive influence. The choice depends on different factors such as the distance to the test object, its size, the component criteria to be tested or the expected environmental conditions.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
Line light
ARDTEME_BAUFORM
Design
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M8
ARDTE00_BETRIEBSART
Operational mode
Permanent operation
ARDTEEL_BLITZCONTROLLER
Flash controller
ARDTEOP_LEUCHTMITTEL
Lamp
LED
ARDTEOP_LICHTART
Light source
ARDTE00_RISIKOGRUPPE
Risk group
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_SCHUTZKLASSE
Protection class
III
ARDTEME_STREUVERHALTENFRONTSCHEIBE
Front screen scattering behavior
clear
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEME_WERKSTOFFFRONTSCHEIBE
Front screen material
ARDTEOP_ANZAHLDERLEDS
Number of LEDs
ARDTEEL_BEMESSUNGSBETRIEBSSTROM
Rated operating current
ARDTEME_BREITE
Width
ARDTEME_BREITEDESLEUCHTFELDES
Light field width
ARDTEOP_FARBTEMPERATUR
Color temperature
ARDTEME_HOEHE
Height
ARDTEEL_LEISTUNG
Power
ARDTEME_LAENGE
Length
ARDTEME_LAENGEDESLEUCHTFELDES
Light field length
ARDTEEL_MAXSTOSSSTROM
Max. peak current
ARDTEOP_WELLENLAENGEDERLEUCHTE
Wavelength of the lamp
ARDTEEL_POLZAHL
Number of pins
4
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
22.8 - 25.2
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ARDTEME_ARBEITSBEREICH
Working distance range
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D