??
CAD model selection
PP98C893
HELP_VARIABLE
Company
Ipf Electronic
Description
Line
Bill of material
PP98C893
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
Chrome-plated
ARDTEOP_LASERKLASSE
Laser class
ARDTEOP_LICHTART
Light source
ARDTEOP_LICHTSTRAHLFORM
Light beam form
Line
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_TEMPERATURDRIFTENUM
Temperature drift
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Brass
ARDTEME_WERKSTOFFDESOPTIKKOPFES
Optic head material
Aluminum
ARDTEEL_BEREITSCHAFTSVERZOEGERUNG
Readiness delay
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_DURCHMESSER
Diameter
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
1mm
ARDTEEL_LASERLEISTUNG
Laser power
ARDTEME_LAENGE
Length
ARDTEEL_STROMBELASTBARKEIT
Ampacity
ARDTETE_TEMPERATURDRIFTDERWELLENLAENGE
Temperature drift of wavelength
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
90°
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
5 - 30
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEOP_FOKUS
focus
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D