??
CAD model selection
OY320106
HELP_VARIABLE
Company
Ipf Electronic
Description
Light curtains - hand protection
Bill of material
OY320106
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
safety light curtains are suitable for the protection of hazardous areas on machines according to the applicable standards. there are three groups of devices: body protection (2, 3 and 4 rays), hand protection (resolution 30mm) and finger protection (resolution 14mm). each group has deivices with different protection field heights. Often these systems are used in conveyors, welding robots as wll as cutting and bending machines
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact (NO)
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
OSSD, dual channel
ARDTE00_EXPLOSIONSSCHUTZKATEGORIEFUERGAS
Explosion safety category for gas
none
ARDTE00_EXPLOSIONSSCHUTZKATEGORIEFUERSTAUB
Explosion safety category for dust
none
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTE00_LIEFERUMFANG
Scope of delivery
Transmitter and receiver
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEEL_SCHUTZKLASSE
Protection class
III
ARDTE00_SICHERHEITSKATEGORIE
Safety category
Category 4
ARDTE00_SICHERHEITSTYPGEMAESSIEC614961
Safety type in acc. with IEC 61496-1
4
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
PMMA
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum painted
ARDTEEL_ANZAHLDERSICHERENHALBLEITERAUSGAENGE
Number of safe semiconductor outputs
2
ARDTEEL_AUFLOESUNG
Resolution
30mm
ARDTEME_BREITE
Width
32.3mm
ARDTEME_BREITEDESSENSORS
Sensor width
32.3mm
ARDTEOP_DETEKTIONSVERMOEGENFUERPROBEKOERPER
Detection capability for samples
30mm
ARDTEME_FELDHOEHE
Field height
ARDTEME_HOEHE
Height
36.9mm
ARDTEEL_LEERLAUFSTROMEMPFAENGER
No-load current, receiver
150mA
ARDTEEL_LEERLAUFSTROMSENDER
No-load current, transmitter
105mA
ARDTEME_LAENGE
Length
ARDTEEL_MAXAUSGANGSSTROMAMSICHERENAUSGANG
Max. output current at safe output
500mA
ARDTEEL_POLZAHLEMPFAENGER
Number of pins, receiver
8
ARDTEEL_POLZAHLSENDER
Number of pins, transmitter
4
ARDTEEL_REAKTIONSZEIT
Reaction time
ARDTEOP_STRAHLANZAHL
Number of beams
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
950nm
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
24
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
15 - 95
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
300 - 19,000
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
0 - 55
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D