??
CAD model selection
UY000001
HELP_VARIABLE
Company
Ipf Electronic
Description
Leakage detector
Bill of material
UY000001
IDNR
UY000001
DESCSHORT
Short Description
Acoustic leak detector, Leak detector, 96x280x263mm
DESCLONG
Long Description
The function of the flow sensor is based on the calorimetric principle. The probe is heated up from the inside a few degrees Celsius in relation to the flow medium, in which it protrudes. When the medium flows, the heat generated in the probe is dissipated through the medium. The temperature within the sensor is measured and compared with the likewise measured medium temperature. From the obtained temperature difference the flow state of each medium can be derived. These sensors are applied in areas such as monitoring of cooling systems, ventilation systems, pump dry running by checking the presence of liquid or gas flows.
MANUID
Product ID of the Manufacturer
UY000001
DELTIME
Delivery Time
28
ARDTEEL_ANZEIGE
Display
TFT touch display
ARDTE00_AUSFUEHRUNG
Version
Leak detector
ARDTE00_EMPFINDLICHKEIT
Sensitivity
min: 0.1 l/min at 6 bar and 5 m distance
ARDTEOP_LASERKLASSE
Laser class
Class 2
ARDTEEL_STROMVERSORGUNG
Power supply
Internal 7.4 V lithium-ion battery
ARDTE00_TOLERANZARBEITSFREQUENZ
Tolerance of operating frequency
+/- 2kHz
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
USB for data export/import and software updates
ARDTE00_ARBEITSFREQUENZ
Operating frequency
40kHz
ARDTEEL_BETRIEBSZEIT
Operating time
9h
ARDTEME_BREITE
Width
263mm
ARDTEME_HOEHE
Height
96mm
ARDTEEL_LADEZEIT
Charge time
4h
ARDTEOP_LASERAUSGANGSLEISTUNG
Laser - output power
1mW
ARDTEME_LAENGE
Length
280mm
ARDTEME_LAGERTEMPERATUR
Storage temperature
-20 - 50
ARDTEOP_LASERWELLENLAENGE
Laser - wavelength
645 - 660
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-5 - 40
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D