??
CAD model selection
PY930905
HELP_VARIABLE
Company
Ipf Electronic
Description
Laser curtain
Bill of material
PY930905
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Radar sensors are used primarily as signal transducers for controlling automatic doors and gates. They detect the movement of persons and/or industrial trucks and, at the same time, are insensitive to soiling. Objects can be detected depending on their movement direction in order to optimize the opening cycles of the gates. In doing so, it is possible to mask out people so that the sensor responds only when vehicles approach. Furthermore, it is possible to eliminate interference caused by moving objects within the detection range of the sensor. Systems that are also equipped with presence detection monitor the area in front of a gate in order to prevent the gate leaf from coming into contact with vehicles or objects.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUSFUEHRUNG
Version
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Cable
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Relay contact
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Parameterization via remote control
ARDTEOP_LICHTART
Light source
ARDTEME_MONTAGEART
Mounting method
Surface mounted (plaster)
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic PC
ARDTEOP_ERFASSUNGBEREICHPRAESENZ
Detection range, presence
ARDTEME_ADERZAHL
Number of cores
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
80mA
ARDTEME_BREITE
Width
ARDTEME_HOEHE
Height
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
ARDTEME_LAENGE
Length
ARDTEME_OPTIMALEMONTAGEHOEHE
Optimum mounting height
ARDTEEL_REAKTIONSZEIT
Reaction time
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEEL_SCHALTSPANNUNG
Switching voltage
24V
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
905nm
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEOP_ERFASSUNGSWINKELHORIZONTAL
Detection angle horizontal
ARDTEME_MONTAGEHOEHE
Mounting height
ARDTEME_NEIGUNGSWINKEL
Inclination angle
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-30 - 60
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D