??
CAD model selection
KG010520
HELP_VARIABLE
Company
Ipf Electronic
Description
Label sensors
Bill of material
KG010520
IDNR
KG010520
DESCSHORT
Short Description
sensor capacitive, 36x24x100mm, Non-flush, Sn: 1, 10-35V DC, PNP/NPN Anticoincidence, Connector M12, IP65, Aluminum Anodised, LED, Teach-In
DESCLONG
Long Description
Capacitive proximity switches are contact-free sensors. They detect metallic and non-metallic objects, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material, its dimensions and the response sensitivity, which is set via a potentiometer. The vibration-resistant sensors can be approached laterally or frontally. Capacitive proximity switches are used for presence detection (e.g. sealing detection), positioning (e.g. PET bottles), counting (e.g. plastic caps), level detection (e.g. lubricant) or distance measurements (e.g. thickness measurement) of solid and liquid materials.
MANUID
Product ID of the Manufacturer
KG010520
DELTIME
Delivery Time
14
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Exclusive-OR
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP/NPN
ARDTEME_BAUFORM
Design
Cuboid
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
Anodized
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Teach-In
ARDTEME_MECHANISCHEEINBAUBEDINGUNGFUERSENSOR
Mechanical mounting condition for sensor
non-flush
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
Switching point
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
200mA
ARDTEME_BREITE
Width
100mm
ARDTEME_BREITEDESSENSORS
Sensor width
100mm
ARDTEME_GABELWEITE
Fork width
1mm
ARDTEME_HOEHE
Height
36mm
ARDTEEL_LEERLAUFSTROM
No-load current
70mA
ARDTEME_LAENGE
Length
24mm
ARDTEEL_SPANNUNGSABFALL
Voltage drop
2.5V
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 35
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
1
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
0 - 60
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D