??
CAD model selection
VY850002
HELP_VARIABLE
Company
Ipf Electronic
Description
Inverters
Bill of material
VY850002
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Our multi-function time relays / pulse stretchers can be considered as real alternatives when it comes to solutions for minor set control technology problems. The input signals, for example, can be switch-on or off delayed after a preset time. In order to be able to reduce the storage, multi-function relays can be used that provide, in addition to the already mentioned functions, operating modes like time-programming, pulse-forming or clocking. Besides, there is also star / delta change-over for load-contactors integrated in the motor start control. Reversing the switching logic or the polarity is possible with our fast signal inverters / impulse stretchers. These are characterized by extremely short response times and high switching frequencies. As an input circuit for a PLC these devices are perfect to record short signal or level changes.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_ARTDERSIGNALVERARBEITUNG
Type of signal processing
ARDTEEL_ARTDESAUSGANGSSIGNALS
Type of output signal
PNP/NPN
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally closed contact/normally open contact
ARDTEEL_AUSFUEHRUNGDESEINGANGSSIGNALS
Type of input signal
PNP/NPN
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
ARDTEEL_AUSFUEHRUNGDESSIGNALAUSGANGS
Type of signal output
PNP/NPN
ARDTEEL_AUSFUEHRUNGDESSIGNALEINGANGSA
Type of signal input A
PNP/NPN
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Manual adjustment
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MONTAGEART
Mounting method
DIN rail (top hat rail) 35 mm
ARDTEEL_SCHALTVERHALTENDESAUSGANGS
Switching behavior of the output
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP40
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_ANZAHLDERAUSGAENGE_UNVERZOEGERT_WECHSLER
Number of outputs, undelayed, change-over contact
0
ARDTEEL_ANZAHLDERAUSGAENGE_VERZOEGERT_SCHLIESSER
Number of outputs, delayed, normally open contact
1
ARDTEEL_ANZAHLDERAUSGAENGE_VERZOEGERT_OEFFNER
Number of outputs, delayed, normally closed contact
1
ARDTEEL_ANZAHLDERKONTAKTEALSWECHSLER
Number of contacts as change-over contact
0
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
1
ARDTEEL_ANZAHLDERSCHLIESSER
Number of normally open contacts
1
ARDTEEL_ANZAHLDERZEITBEREICHE
Number of time ranges
3
ARDTEEL_ANZAHLDEROEFFNER
Number of normally closed contacts
1
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
300mA
ARDTEME_BREITE
Width
17.5mm
ARDTEME_HOEHE
Height
85mm
ARDTEME_LAENGE
Length
65mm
ARDTEEL_POLZAHL
Number of pins
8
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SCHALTSPANNUNG
Switching voltage
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-10 - 60
ARDTEEL_ZEITBEREICH
Time range
0.01 - 10
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D