??
CAD model selection
AM98E153
HELP_VARIABLE
Company
Ipf Electronic
Description
Installation tape
Bill of material
AM98E153
IDNR
AM98E153
DESCSHORT
Short Description
accessories magnetic, Installation tape, 259x9,5mm, Span 35-68mm, For sensor MZ07, Stainless steel
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
AM98E153
DELTIME
Delivery Time
7
ARDTE00_AUSFUEHRUNG
Version
With perforation
ARDTEME_FUERSENSOR
For sensor
MZ07
ARDTEME_MONTAGEART
Mounting method
Screw mounting
ARDTEME_OBERFLAECHE
Surface
Untreated
ARDTEME_WERKSTOFF
Material
Stainless steel
ARDTEME_ZURBEFESTIGUNGAN
To fix to
Cylinder round
ARDTEME_BREITE
Width
9.5mm
ARDTEME_LAENGE
Length
259mm
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
4Nm
ARDTEME_SPANNWEITE
Span
35 - 68
ARDTEME_ZYLINDERDURCHMESSER
Cylinder diameter
32 - 63
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D