??
CAD model selection
IN120250
HELP_VARIABLE
Company
Ipf Electronic
Description
Increased ambient temperature
Bill of material
IN120250
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Inductive proximity switches are contact-free sensors. They detect all conductive metals, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material and its dimensions. The vibration-resistant sensors can be approached laterally or frontally. Inductive proximity switches are used for presence detection (e.g. goods carriers), positioning (e.g. dampers), counting (e.g. nuts /bolts), speed detection (e.g. for cog wheels), on conveyor systems (e.g. hose feedings) or distance measurements (e.g. press-in checking) of metallic objects.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_ATEXPRODUKTKENNZEICHNUNGSTAUB
ATEX product marking, dust
ARDTEEL_ANZEIGE
Display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_AUSRICHTUNGDERKABELEINFUEHRUNG
Alignment of cable entry
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTE00_EXPLOSIONSSCHUTZKATEGORIEFUERGAS
Explosion safety category for gas
ARDTEME_BAUFORM
Design
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTE00_IOLINKVERSION
IO-Link version
ARDTE00_EXPLOSIONSSCHUTZKATEGORIEFUERSTAUB
Explosion safety category for dust
ARDTEME_KABELZUFUEHRUNG
Cable infeed
ARDTEEL_SCHALTVERHALTENDESAUSGANGS
Switching behavior of the output
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEME_MECHANISCHEEINBAUBEDINGUNGFUERSENSOR
Mechanical mounting condition for sensor
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_WERKSTOFFDERAKTIVENFLAECHEDESSENSORS
Active area material of sensor
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEEL_ANZAHLDERDIGITALENAUSGAENGE
Number of digital outputs
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEEL_ABFALLZEIT
Decay time
ARDTEEL_BEMESSUNGSBETRIEBSSTROM
Rated operating current
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_BREITE
Width
ARDTEME_ADERZAHL
Number of cores
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEME_HOEHE
Height
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEEL_ANSPRECHZEIT
Response/decay time
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEEL_MINAUSGANGSSTROM
Min. output current
ARDTEEL_BEREITSCHAFTSVERZOEGERUNG
Readiness delay
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_KORREKTURFAKTORALU
Correction factor (aluminum)
ARDTEEL_KORREKTURFAKTORCU
Correction factor (copper)
ARDTEEL_KORREKTURFAKTORMS
Correction factor (brass)
ARDTEEL_KORREKTURFAKTORST37
Correction factor (St37)
ARDTEEL_KORREKTURFAKTORVA
Correction factor (stainl. steel)
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEEL_MAXAUSGANGSSTROMAMSICHERENAUSGANG
Max. output current at safe output
ARDTEME_LAENGE
Length
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
ARDTEEL_RELATIVEWIEDERHOLGENAUIGKEIT
Relative repeat accuracy
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
3D
Dimension
2D