{ipf_electronic/messumformer/fronteinbau.prj},{NB=BA960900},{IDNR=BA960900},{ARDTEEL_ANZAHLDERDEKADEN=MIN},{ARDTEEL_ANZAHLDERSCHALTAUSGAENGE=4},{DESCSHORT=Messumformer, Analog / Digital, Analog, 96x114x96mm, 0-10V / 0/4-20mA, 18-36V DC, 4x Relaiskontakt NO, 0-10V/4-20mA, klemmen, IP20, PPE, LCD, USB-Schnittstelle},{DESCLONG=},{MANUID=BA960900},{DELTIME=21},{ARDTEEL_ANZEIGE=LCD-Display},{ARDTE00_AUSFUEHRUNG=Analog / Digital, Analog},{ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION=Schließer (NO)},{ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS=0 - 10V},{ARDTEEL_AUSFUEHRUNGDESANALOGEINGANGS=0 - 20mA},{ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES=Klemmanschluss},{ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS=Relaiskontakt},{ARDTE00_BESONDERHEITEN=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
BA960900
HELP_VARIABLE
Company
Ipf Electronic
Description
Front mounting
Bill of material
BA960900
IDNR
BA960900
BA960900
DESCSHORT
Short Description
Measuring transducer, Analog / digital, analog, 96x114x96mm, 0-10V/4-20mA / 0 … 20 mA, 18-36V DC, 4x Relay contact NO (NO), 0-10V/4-20mA, Clamp, IP20, PPE, LCD, USB interface
Measuring transducer, Analog / digital, analog, 96x114x96mm, 0-10V/4-20mA / 0 … 20 mA, 18-36V DC, 4x Relay contact NO (NO), 0-10V/4-20mA, Clamp, IP20, PPE, LCD, USB interface
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
BA960900
BA960900
DELTIME
Delivery Time
21
21
ARDTEEL_ANZEIGE
Display
LCD display
ARDTE00_AUSFUEHRUNG
Version
Analog / digital, analog
Analog / digital, analog
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact (NO)
Normally open contact (NO)
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
0 - 10V
ARDTEEL_AUSFUEHRUNGDESANALOGEINGANGS
Type of analog input
0 - 20mA
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Relay contact
Relay contact
ARDTE00_BESONDERHEITEN
Features
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Parameterization
ARDTEEL_GEBERVORSORGUNGSSPANNUNGSART
Type of transducer power supply voltage
DC
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MONTAGEART
Mounting method
Front mounting
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP20
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
USB
USB
ARDTEME_SCHUTZARTIP_FRONTSEITIG
Degree of protection (IP), front side
IP54
IP54
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
PPE
PPE
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
Window function
Window function
ARDTEEL_ANZAHLDERDEKADEN
Number of decades
ARDTEEL_ABFALLZEIT
Decay time
20ms
20ms
ARDTEEL_ANSPRECHZEIT
Response/decay time
20ms
20ms
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
4
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
6,000mA
6,000mA
ARDTEME_BREITE
Width
96mm
ARDTEEL_DIGITALEAUFLOESUNG
Digital resolution
14Bit
14Bit
ARDTEEL_GEBERVERSORGUNGSSPANNUNG
Transducer power supply voltage
24V
ARDTEEL_GEBERVERSORGUNGSSTROM
Transducer power supply current
35mA
35mA
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_HOEHE
Height
96mm
96mm
ARDTEEL_KENNLINIENABWEICHUNG
Characteristic curve deviation
0.05%
0.05%
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
5VA
5VA
ARDTEME_LAENGE
Length
114mm
114mm
ARDTEEL_MAXDAUERSTROM
Max. continuous current
6A
6A
ARDTEEL_MAXEINSCHALTSTROM
Max. switching current
10A
10A
ARDTEME_LAGERTEMPERATUR
Storage temperature
ARDTEEL_MAXSCHALTLEISTUNG
Max. switching capacity
180W
180W
ARDTE00_RELATIVEMESSGENAUIGKEIT
Relative measurement accuracy
0.4%
0.4%
ARDTETE_TEMPERATURDRIFTPRO10K
Temperature drift per 10K
0.1%/10K
0.1%/10K
ARDTEEL_WIDERSTANDDESSPANNUNGSEINGANGS
Resistance of voltage input
100kOhm
100kOhm
ARDTEEL_WIDERSTANDDESSTROMEINGANGS
Resistance of current input
50Ohm
50Ohm
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
18 - 36
18 - 36
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 50
-20 - 50
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D